Product BLK,PVC,8STPDX18+1X18,S-DF,ITCERDB
Instrumentation Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF51763- Shielded Twisted Pair
- Instrumentation Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, shielded, 8STPDX18+1X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- ITC 150V
- PLTC 300V
- CIC 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Instrumentation Tray/Exposed Run/Direct Burial Cable |
Number of Conductors | 17 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 16.64 mm |
Cable jacket | PVC, Black |
Shield | Aluminum/polyester (IN) |
Shield | DrainFoil |
UL Approvals | UL 2250 ITC, UL 13 PLTC, Sunlight Resistant, -40C Cold Bend, Oil Res I |
CSA Approvals | CSA C22.2 No.239 CIC, CSA FT1, CSA FT4, Sunlight Resistant |
Compliances | RoHS, CE |