Product GRY,PVC,4X20,CMR
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51772- General Purpose Cable
- Gray PVC jacket, 4X20 AWG
- Flame Ratings: UL 1666
- CL3R 300V
- CMR 300V

Technical Data
Cable Platform | General Purpose Cable |
Number of Conductors | 4 |
Conductor size | 20 AWG [Similar to 0.50 mm²] |
Cable diameter | Ø 5 mm |
Cable jacket | PVC, Gray |
UL Approvals | CL3R, UL 444 CMR |
Compliances | RoHS, CE |