Product BLK,TPU,5X18,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF51914- General Purpose Cable
- TPU jacket, Black, 5X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 5 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 7.24 mm |
| Cable jacket | TPU, Black |
| UL Approvals | UL 758 AWM 21744 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

