Product VIO,TPU,1STPX22+1STPX24,S-DB,AWM,DN,HF
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF51916- Shielded Twisted Pair
- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, TPU jacket,Violet, shielded, 1STPX22+1STPX24 AWG
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V
- Halogen Free

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 4 |
| Fieldbus Protocol | DeviceNet |
| Cable diameter | Ø 7 mm |
| Cable jacket | TPU, Violet |
| Shield | BraidDrain |
| UL Approvals | UL 758 AWM 20549 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT2 |
| Compliances | RoHS, CE |

