Product BLK,TPE,4X18,AWM
Weldlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF51936- Weldlife™, Black TPE jacket, 4X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

Technical Data
Cable Platform | Weldlife™ Cable |
Number of Conductors | 4 |
Conductor size | 18 AWG [Similar to 0.75 mm²] |
Cable diameter | Ø 5.69 mm |
Cable jacket | TPE, Black |
Special Features | Weldlife CableWeld spatter resistant |
UL Approvals | UL 758 AWM 20327 |
CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
Compliances | RoHS, CE |