Product BLK,TPU,3X18+16X22,AWM,HF
Halogen Free Cable
Reelfast™ Bulk Cable
Ident. no.: RF51997- Halogen Free Cable
- TPU jacket, Black, 3X18+16X22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1090, CSA FT2
- UL/CSA AWM 300V
- Halogen Free

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Halogen Free Cable |
| Number of Conductors | 19 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 8.89 mm |
| Cable jacket | TPU, Black |
| UL Approvals | UL 758 AWM 20549 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT2 |
| Compliances | RoHS |

