Product BLK,TPU,11X18,AWM,HF
Halogen Free Cable
Reelfast™ Bulk Cable
Ident. no.: RF51998- Halogen Free Cable
- TPU jacket, Black, 11X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V
- Halogen Free

General data
| Customs tariff number | 8544493080 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Cable Platform | Halogen Free Cable |
| Number of Conductors | 11 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 8.38 mm |
| Cable jacket | TPU, Black |
| UL Approvals | UL 758 AWM 20549 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT2 |
| Compliances | RoHS, CE |

