Product BLK,EX60,1STPX16+1STPX18,S-DFB,TCERDB,DN
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF52010- Shielded Twisted Pair
- Fieldbus Technology Cable
- fieldbus type: DeviceNet™, Black EX60 jacket, shielded, 1SPX16+1SPX18 AWG
- Sunlight Resistant
- -60 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- TC 600V
- 1309 MSB 600V
- ITC 150V
- PLTC 300V
- CIC/TC 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 4 |
| Fieldbus Protocol | DeviceNet |
| Cable diameter | Ø 13.46 mm |
| Cable jacket | EX60, Black |
| Shield | Aluminum (Double-sided) |
| Shield | BraidDrainFoil |
| UL Approvals | UL 1309 Marine Shipboard, UL 1277 TC, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -60C Cold Bend, -40C Cold Impact, Oil Res I, Oil Res II |
| CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, Direct Burial, CSA FT1, CSA FT4, Sunlight Resistant, -40C Cold Impact |
| Additional Approvals | IEEE 1202/FT4, IEEE 1580-2010 |
| Compliances | RoHS 2, CE, IEC 60332-3-22 |
| Marine Shipboard Approvals and Compliances | ABS |

