Product BLU,TPE,4UTPX26,S-BF,CM,FL,EN,CAT6A,SND
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF52025- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT6A, Blue TPE jacket, shielded, 4UTPX26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1666, UL1061
- Flexlife® and C-Track Approved
- UL AWM 600V
- UL/CSA CMX OUTDOOR 300V
- CM 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 2269.6 g |
Technical Data
Cable Platform | Industrial Ethernet Cable |
Number of Conductors | 8 |
Fieldbus Protocol | Ethernet |
Cable diameter | Ø 7.37 mm |
Cable jacket | TPE, Blue |
Shield | Aluminum/polyester (OUT) |
Shield | BraidFoil |
Special Features | Shielded |
UL Approvals | UL 444 CMX OUTDOOR-CM |
CSA Approvals | CMX OUTDOOR-CM |
Compliances | RoHS, CE |