Product TEA,TPE,4UTPX26,S-BF,CM,FL,EN,CAT6A,SND
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF52026- Unshielded Twisted Pair
- Industrial Ethernet Cable
- Fieldbus type: Ethernet CAT6A, Teal TPE jacket, shielded, 4UTPX26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1666, UL1061
- Flexlife® and C-Track Approved
- UL AWM 600V
- UL/CSA CMX OUTDOOR 300V
- CM 300V

General data
| EAN | 4047101702941 |
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Industrial Ethernet Cable |
| Number of Conductors | 8 |
| Fieldbus Protocol | Ethernet |
| Cable diameter | Ø 7.37 mm |
| Cable jacket | TPE, Teal |
| Shield | Aluminum/polyester (OUT) |
| Shield | BraidFoil |
| Special Features | Shielded |
| UL Approvals | UL 444 CMX OUTDOOR-CM |
| CSA Approvals | CMX OUTDOOR-CM |
| Compliances | RoHS, CE |

