Product BLK,TPU,4X16+4UTPX24,AWM,P&EN
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF52096- General Purpose Cable
- TPU jacket, Black, 4X16+4UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 12 |
| Conductor size | 16 AWG [Similar to 1.50 mm²] |
| Cable diameter | Ø 10.8 mm |
| Cable jacket | TPU, Black |
| Compliances | RoHS |

