Product TEA,TPE,4UTPX22,S-BF,FL,ITC,EN,CAT5E,SND
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF52113- Industrial Ethernet Cable
- Teal TPE jacket, shielded, 4UTPX22 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL 1685, UL1061
- Flexlife®
- Flexlife®
- ITC 150V
- PLTC 300V
- UL AWM 600V
- CMX OUTDOOR 300V
- CM 300V
- POE COMPLIANT IEEE 802.3at or POEPlus (PoE+) TO 100 METERS WHEN INSTALLED PER RECOMMENDATIONS IN TIA TSB-184. CABLE WILL MEET CAT 5E CHANNEL REQUIREMENTS TO 100 METER LENGTH

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Industrial Ethernet Cable |
| Number of Conductors | 8 |
| Fieldbus Protocol | Ethernet, Ethernet CAT5E |
| Cable diameter | Ø 8.76 mm |
| Cable jacket | TPE, Teal |
| Shield | Aluminum/polyester (IN) |
| Shield | BraidFoil |
| Compliances | RoHS |

