Product GRY,TPE,5X16,TCERDB,STOOW
Power Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF52128- Power Tray/Exposed Run/Direct Burial Cable
- Gray TPE jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4
- WTTC 1000V
- TC 600V
- CIC/TC 600V
- STOOW 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
| Number of Conductors | 5 |
| Conductor size | 16 AWG [Similar to 1.50 mm²] |
| Cable diameter | Ø 12.7 mm |
| Cable jacket | TPE, Gray |
| UL Approvals | UL 2277 WTTC, UL 1277 TC, UL 62 STOOW, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I, Oil Res II |
| CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, UL 62 STOOW, CSA FT1, CSA FT2, CSA FT4, Sunlight Resistant, -40C Cold Bend |
| Compliances | RoHS, CE |

