Product BLK,PVC,1STRDX16+1X16,S-F,TCERDB,
Power Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF52139- Shielded Triad
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, shielded, 1STRDX16+1X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- WTTC 1000V
- TC 600V
- ITC 150V
- PLTC 300V
- CIC/TC 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Power Tray/Exposed Run/Direct Burial Cable |
| Number of Conductors | 4 |
| Conductor size | 16 AWG [Similar to 1.50 mm²] |
| Cable diameter | Ø 11.1 mm |
| Cable jacket | PVC, Black |
| Shield | Aluminum/Polyester Shield (Foil In) |
| Shield | Foil |
| UL Approvals | UL 2277 WTTC, UL 1277 TC, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -40C Cold Bend, Oil Res I |
| CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Sunlight Resistant |
| Compliances | RoHS, CE |

