Product BLK,TPE,4X18,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF52146- General Purpose Cable
- Black TPE jacket, 4X18 AWG
- Sunlight Resistant
- Flame Ratings: CSA FT1, CSA FT4, UL1061
- CIC 300V
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 4 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 8.26 mm |
| Cable jacket | TPE, Black |
| UL Approvals | Sunlight Resistant, UL 758 AWM 21002 |
| CSA Approvals | CSA C22.2 No.239 CIC, Sunlight Resistant, CSA AWM I/II A/B, CSA FT4 |
| Compliances | RoHS, CE |

