Product BLK,TPE,8X18,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF52156- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 8X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: CSA FT1, CSA FT4, UL1061
- UL/CSA AWM 600V
- CIC 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 8 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 10.16 mm |
| Cable jacket | TPE, Black |
| UL Approvals | UL 758 AWM 21002 |
| CSA Approvals | CSA C22.2 No.239 CIC, CSA AWM I/II A/B, CSA FT4 |
| Compliances | RoHS, CE |

