Product GRY,TPU,3X16,AWM
General Purpose Cable
Reelfast™ Bulk Cable
Ident. no.: RF52293- General Purpose Cable
- TPU jacket, Gray, 3X16 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | General Purpose Cable |
| Number of Conductors | 3 |
| Conductor size | 16 AWG [Similar to 1.50 mm²] |
| Cable diameter | Ø 7.87 mm |
| Cable jacket | TPU, Gray |
| UL Approvals | UL 758 AWM 20233 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

