Product BLK,EX60,2X20,S-DF,AWM,J1939-11
Fieldbus Technology Cable
Reelfast™ Bulk Cable
Ident. no.: RF52323- Fieldbus Technology Cable
- fieldbus type: J1939-11, Black EX60 jacket, shielded, 2X20 AWG
- -60 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 600V

General data
| Customs tariff number | 8544493080 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Fieldbus Technology Cable |
| Number of Conductors | 2 |
| Conductor size | 20 AWG [Similar to 0.50 mm²] |
| Fieldbus Protocol | J1939-11 |
| Cable diameter | Ø 7.26 mm |
| Cable jacket | EX60, Black |
| Shield | Aluminum/polyester (IN) |
| Shield | DrainFoil |
| UL Approvals | UL 758 AWM 2586 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, SAE J1939-11, CE |

