Product TEA,EX60,4X22,S-FB,ITCERDB,EN,CAT5,SND
Instrumentation Tray/Exposed Run/Direct Burial Cable
Reelfast™ Bulk Cable
Ident. no.: RF52425- Instrumentation Tray/Exposed Run/Direct Burial Cable
- EX60,Teal, shielded, 4X22 AWG
- -60 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- 1309 MSB 300V
- ITC 150V
- PLTC 300V
- UL AWM 600V
- CIC 300V

Technical Data
Cable Platform | Instrumentation Tray/Exposed Run/Direct Burial Cable |
Number of Conductors | 4 |
Conductor size | 22 AWG [Similar to 0.34 mm²] |
Cable diameter | Ø 8 mm |
Cable jacket | EX60, Teal |
Shield | Aluminum/polyester (OUT) |
Shield | BraidFoil |
Compliances | RoHS, CE |
Marine Shipboard Approvals and Compliances | ABS |