Product ORA,TPE,2UTPX24,CM,CAT5E
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF52472- Industrial Ethernet Cable
- Orange TPE jacket, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved
- UL AWM 600V
- CMX OUTDOOR 300V
- CM 300V

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1100 g |
Technical Data
Cable Platform | Industrial Ethernet Cable |
Number of Conductors | 4 |
Fieldbus Protocol | Ethernet CAT5E |
Cable diameter | Ø 6.1 mm |
Cable jacket | TPE, Orange |
Compliances | RoHS, CE |