Product BLK,TPE,5X22,ARAMID,AWM
Weldlife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF52485- Welding Cable
- Yellow Aramid braid over cable jacket
- Black TPE jacket, 5X22 AWG
- Flame Ratings: UL1061, CSA FT1
- UL/CSA AWM 300V

General data
| Customs tariff number | 3926909989 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Cable Platform | Weldlife™ Cable |
| Number of Conductors | 5 |
| Conductor size | 22 AWG [Similar to 0.34 mm²] |
| Cable diameter | Ø 5.69 mm |
| Cable jacket | TPE, Black |
| UL Approvals | UL 758 AWM 2586 |
| CSA Approvals | CSA AWM I/II A/B, CSA FT1 |
| Compliances | RoHS, CE |

