Product BLK,EX60,1SPDX18+1X18,TCERHL,FF
Extremelife™ Cable
Reelfast™ Bulk Cable
Ident. no.: RF52524- Shielded Twisted Pair
- Extremelife™ Cable
- Black EX60 jacket, 1SPDX18+1X18 AWG
- Sunlight Resistant
- -60 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEEE 1202 FT4, CSA FT1, CSA FT4, IEC 60332-3-22
- TC 600V
- 1309 MSB 600V
- ITC 150V
- PLTC 300V
- CIC/TC 600V

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable Platform | Extremelife™ Cable |
| Number of Conductors | 3 |
| Conductor size | 18 AWG [Similar to 0.75 mm²] |
| Cable diameter | Ø 9.6 mm |
| Cable jacket | EX60, Black |
| UL Approvals | UL 1309 Marine Shipboard, UL 1277 TC, UL 2250 ITC, UL 13 PLTC, Exposed Run, Direct Burial, Sunlight Resistant, -60C Cold Bend, -40C Cold Impact, Oil Res I, Oil Res II |
| CSA Approvals | CSA C22.2 No.239 CIC & CSA C22.2 No.230 TC, CSA FT1, CSA FT4, Direct Burial, Sunlight Resistant, -40C Cold Impact |
| Compliances | RoHS, CE |
| Marine Shipboard Approvals and Compliances | ABS |

