Product TEA,TPE,2UTPX22,S,FL,ITC,EN,CAT5E,SND,V2
Industrial Ethernet Cable
Reelfast™ Bulk Cable
Ident. no.: RF52557- Unshielded Twisted Pair
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 2UTPX22 AWG
- Sunlight Resistant
- Oil Resistant
- Flame Ratings: UL 1685, UL1061
- Flexlife®
- Flexlife®
- ITC 150V
- PLTC 300V
- UL AWM 600V
- CMX OUTDOOR 300V
- CM 300V

General data
Customs tariff number | 8544493080 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Cable Platform | Industrial Ethernet Cable |
Number of Conductors | 4 |
Fieldbus Protocol | Ethernet CAT5E |
Cable diameter | Ø 7.87 mm |
Cable jacket | TPE, Teal |
Shield | Aluminum/polyester (OUT) |
Shield | BraidFoil |
UL Approvals | UL 2250 ITC, UL 13 PLTC, UL 444 CMX OUTDOOR-CM, Sunlight Resistant, Oil Res I, Oil Res II, UL 758 AWM 2463 |
CSA Approvals | CMX OUTDOOR-CM |
Compliances | RoHS, CE |