Product GSF 44-1M/14.5/NPT
Single-ended Receptacle
Male Receptacle
Ident. no.: U-00335- Male 1 3/8" D-Size powerfast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 195.19 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, 1 3/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 15 A |
| Length (L) | 1.0 m |
| Number of Conductors | 4 |

