Product RJ45S RJ45S 441-2M
Industrial Ethernet Cable
Extension Cable
Ident. no.: U-06842- Cable length: 2.0 m
- RJ45, Male, Straight, 8-pin, Shielded
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

General data
EAN | 4047101304152 |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 118 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Connector B | Male, RJ45, Straight |
Number of contacts | 8 |
Connector body | Plastic, TPU, Black |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable diameter | Ø 6.73 mm |
Length (L) | 2.0 m |
Cable jacket | TPE, Teal |
Protection class (When coupled) | IP20 |
Special Features | Shielded |
Approvals | UL Listed, CE, UKCA, RoHS |