Product RJ45S FKSDED 441-3M
Industrial Ethernet Cable
Extension Cable
Rear Mount
Ident. no.: U-07477- RJ45, Male, Straight, 8-pin, Shielded
- M12, Female, Receptacle, 4-pin
- Mounting thread: PG9
- Industrial Ethernet Cable
- fieldbus type: Ethernet CAT5E, Teal TPE jacket, shielded, 2UTPX24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685, UL1061
- Flexlife® and C-Track Approved

General data
| EAN | 4047101690149 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 204.26 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connector body | Plastic, TPU, Black |
| Connector B | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Blue gray |
| Mounting type | Rear mount |
| Mounting Thread B | PG9 |
| Fieldbus Protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.73 mm |
| Length (L) | 3.0 m |
| Cable jacket | TPE, Teal |
| Protection class (When coupled) | IP20 |
| Approvals | UL Listed, CE, UKCA, RoHS |

