Product RSM RKM 30-5M/S101
Industrial Sensor Cable
TPE cable jacket
Ident. no.: U-15574- 7/8” Male, Straight, 3-pin
- 7/8″ Female, Straight, 3-pin
- Yellow TPE jacket, 3X18 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
EAN | 4047101357721 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 382 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Cable diameter | Ø 5.69 mm |
Length (L) | 5.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 3 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | High Flex/C-track cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |