Product RSM RKM 56-5M/S1587
Power Cable, TPE
Extension Cable
Ident. no.: U-16328- 7/8” male connector, straight, 5-pin
- 7/8″ female connector, straight, 5-pin
- Jacket material: TPE
- Jacket color: yellow
- Protection class: IP67, IP68, IP69, IP69K
- 7/8” Male, Straight, 5-pin
- 7/8″ Female, Straight, 5-pin
- Flexible Service Cable
- Yellow TPE jacket, 5X16 AWG
- Sunlight Resistant
- -50 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2

General data
EAN | 4047101291230 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1141 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 12.7 mm |
Length (L) | 5.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Weld spatter resistantWeldlife Cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |