Product MFSS 3-0.2/S3043
Actuator and Sensor Receptacle
Front Mount
Threaded or Snap Connecction
Ident. no.: U-17373- Male M8 picofast Receptacle
- M8, Male, 3-pin
- Mounting thread: M8 × 0.5

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 6.81 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M8 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M8 × 0.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 4 A |
| Length (L) | 0.20, 0.2 m |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

