Product RSM RKM 46-15M/S1587
Power Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Ident. no.: U-29757- 7/8” Male, Straight, 4-pin
- 7/8″ Female, straight, 4-pin
- Flexible Service Cable
- Yellow TPE jacket, 4X16 AWG
- Sunlight Resistant
- -50 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2

General data
EAN | 4047101197709 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 2483 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 10.8 mm |
Length (L) | 15.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Weld spatter resistantWeldlife Cable |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |