Product RSM 44-1M
Powerfast™ Cordset
Connection Cable
Ident. no.: U-33315- 7/8” Male, Straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 4X14 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
| EAN | 4047101420050 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 349.52 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 18 A |
| Cable diameter | Ø 15.37 mm |
| Length (L) | 1.0 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Tray cableExposed run |
| Approvals | UL 2237 |
Data Sheets
Brochure/Folder/Flyer (BRO)
| Powerfast™ Family of Industrial Connectors Overview | 1216 KB |
| Connectivity Capabilities Flip Book | 13523 KB |

