Product RSM RKM 34-5M/S4000
Power Cordset
Extension Cable
Ident. no.: U-34438- 7/8” Male, Straight, 3-pin
- 7/8″ Female, straight, 3-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 3X14 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101602869 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 793.56 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 21 A |
| Cable diameter | Ø 9.6 mm |
| Length (L) | 5.0 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Tray cableExposed run |
| Approvals | UL 2237, CE, UKCA, RoHS |

