Product GSDFA 40-0.5M/14.5/NPT/S3063
Single-ended Receptacle
Male Receptacle
Ident. no.: U-36472- Male 1 3/8” D-Size powerfast Receptacle

General data
| EAN | 4047101668575 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 254.2 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Aluminum |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum |
| Voltage | 600 V |
| Current | 25 A |
| Length (L) | 0.50 m |
| Number of Conductors | 4 |
| Approvals | UL Listed, RoHS |

