Product RSM RKM 56-4M/S3059
Power Cable
Extension Cable
Ident. no.: U-36497- Power cable: 5 × 16 AWG
- Jacket material: TPE,
- Jacket color: yellow
- Jacket diameter: 10 mm
- UL, CSA approval
- RoHS compliant
- Protection class IP67
- 7/8" female, straight
- 7/8" male, straight
- Cable length: 4.0 m
- 7/8” Male, Straight, 5-pin
- 7/8″ Female, Straight, 5-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Yellow TPE jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101320299 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 720 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Cable diameter | Ø 10 mm |
| Length (L) | 4.0 m |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 5 |
| Protection class (When coupled) | IP67 |
| Special Features | Weld spatter resistantWeldlife CableTray cableExposed run |
| Approvals | UL, CSA |

