Product RSM RKM 56-50M/S3059
Actuator and Sensor Cable
Extension Cable
Ident. no.: U-37897- 7/8” Male, Straight, 5-pin
- 7/8″ Female, Straight, 5-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Yellow TPE jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
EAN | 4047101444575 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 900 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 10.01 mm |
Length (L) | 50.0 m |
Cable jacket | TPE, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Weld spatter resistantWeldlife CableTray cableExposed run |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |