Product RSM RKM 461-7M/S3059
Actuator and Sensor Cable
Extension Cable
Ident. no.: U-38557- 7/8” Male, Straight, 4-pin
- 7/8″ Female, straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Yellow TPE jacket, 4X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101680195 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1018.6 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Cable diameter | Ø 9.14 mm |
| Length (L) | 7.0 m |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Weld spatter resistantWeldlife CableTray cableExposed run |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

