Product PSG 6M-0.2
Actuator and Sensor Cable
Connection Cable
Ident. no.: U-40772- M8, Male, Straight, 6-pin
- Threaded Connector
- General Purpose Cable
- Yellow PVC jacket, 6X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1100 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M8 × 1, Straight |
Number of contacts | 6 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 125 V |
Current | 2 A |
Cable diameter | Ø 4.5 mm |
Length (L) | 0.20 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 6 |
Protection class (When coupled) | IP68 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |