Product HT-RKC 4.4T-100/S849
Single-ended Cordset
Straight Female Connector
Ident. no.: U-48390- Straight Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Application | High Temperature |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass |
| Voltage | 250 V |
| Current | 4 A |
| Length (L) | 100.0 m |
| Cable jacket | PTFE, White |
| Number of Conductors | 4 |

