Product GKDFA 30-3M/14.5/NPT
Single-ended Receptacle
Female Receptacle
Ident. no.: U-58940- Female 1 3/8” D-Size powerfast Receptacle

General data
| EAN | 4047101277913 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 696 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, 1 3/8″-16 UN |
| Number of contacts | 3 |
| Housing material/finish | Aluminum |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum |
| Voltage | 600 V |
| Current | 30 A |
| Length (L) | 3.0 m |
| Number of Conductors | 3 |
| Approvals | UL Listed, RoHS |

