Product RSM RKM 58A-0.5M
Actuator and Sensor Cable
Extension Cable
Ident. no.: U-85540- 7/8” Male, Straight, 5-pin
- 7/8″ Female, Straight, 5-pin
- Interlocked Aluminum Armor
- Armorfast™ Instrumentation Cable
- Yellow PVC jacket, cable armor: IAA, 5X18 AWG
- Sunlight Resistant
- Oil Resistant
- Flame Ratings: UL 1685 FT4, IEC 60332-3-22

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 267.81 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Cable diameter | Ø 14.86 mm |
| Length (L) | 0.50 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 5 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Armor cable |

