Product PKW 5M-2
Actuator and Sensor Cable
Connection Cable
Ident. no.: U-91313- M8, Female, Right-angle, 5-pin
- Threaded Connector
- General Purpose Cable
- Yellow PVC jacket, 5X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
EAN | 4047101447521 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 72.575 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M8 × 1, Right angle |
Number of contacts | 5 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 3 A |
Cable diameter | Ø 4.5 mm |
Length (L) | 2.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 5 |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
![]() |
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |