Product GKDFA 40-3M/14.5/NPT/S3063
Power Receptacle
Front Mount
Ident. no.: U-93404- Female 1 3/8″ D-Size powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 817.06 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female |
| Number of contacts | 4 |
| Housing material/finish | Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 35 A |
| Length (L) | 3.0, 3 m |
| Number of Conductors | 4 |

