Product DT06-3S-2197-0.3M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: U-94281- Straight Female Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 3 |
| Current | 8 A |
| Length (L) | 0.30 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Special Features | Tray cable |

