Product GSDA GKDA 40-5M/S3276/S4000
Power Cordset
Extension Cable
Ident. no.: U-97727- 1-3/8” Male, Straight, 4-pin
- 1-3/8” Female, Straight, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 4X10 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| EAN | 4047101661699 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1938 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Aluminum, Anodized |
| Connector B | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 35 A |
| Cable diameter | Ø 14.22 mm |
| Length (L) | 5.0 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Approvals | UL 2237, CE, RoHS |

