Product VB2-FSM-2FKM
DeviceNet™ Splitter
2 Branch
Ident. no.: U0031- M12 eurofast

General data
EAN | 4047101568080 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 44 g |
Technical Data
Application | Data |
Device type | Splitter |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |