Product PSG 3-2
Actuator and Sensor Cable
Connection Cable
Ident. no.: U0092-00- M8, Male, Straight, 3-pin
- Snap-on Connector
- General Purpose Cable
- Yellow PVC jacket, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
| EAN | 4047101583762 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 56.02 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M8 - Ø 8 mm (snap), Straight |
| Number of contacts | 3 |
| Connector body | Plastic, TPU, Yellow |
| Voltage | 125 V |
| Current | 4 A |
| Cable diameter | Ø 4.39 mm |
| Length (L) | 2.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Mounting accessories
|
TORQUE-WRENCH-SET-M12&M8-LEGACY
Adjustable torque driver to connect to a Ø10mm and Ø15mm knurl. Compatible with the redesigned M12 cordsets and legacy M8 and M12 cordsets. Includes (1) adjustable torque driver, (1) adjustment tool, (1) 1/4”square to 4mm hex adaptor bit, (1) Ø10mm spring loaded clamp bit, and (1) Ø15mm spring loaded clamp bit |
A900154 |
Connectivity accessories
|
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |

