Product VB2-FKM/FKW/FSW 45
PROFIBUS-DP Splitter
2 Branch
Ident. no.: U0095-21- M12 eurofast
General data
| EAN | 4047101280548 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 43 g |
Technical Data
| Application | Data |
| Connector B | , M12 × 1, Straight |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 250 V |

