Product VB2-FKM/FKM/FSM 57
DeviceNet™ Splitter
2 Branch
Ident. no.: U0095-5- M12 eurofast
- Y-splitter, 5-pin
- For use in CAN (DeviceNet, CANopen) applications
General data
EAN | 4047101022841 |
Customs tariff number | 8536904000 |
Country of origin | MX |
Weight | 43 g |
Technical Data
Application | Data |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |