Product VB2-FSM 4.4/2FKM 4.4/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0098-1- M12 eurofast
General data
| EAN | 4047101567922 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 43 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wired |

