Product VB2-FSM 4.4/2RK 4T-0.5/0.5
Actuator and Sensor Splitter
Two Branch
Ident. no.: U0099- M12 eurofast
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 104.4 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1 |
| Connector B | Female, M12 × 1, Straight, A-code |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Cable jacket | PVC |
| Special Features | Tray cable |
| Approvals | RoHS |

